Axle Suspension Tower Spring - Trelleborg Antivibration Solutions

Axle tower spring

Axle Tower Spring

Each component is manufactured using high strength steel and heavy-duty plates to give superior impact and wear characteristics, resist negative loading, and provide safe anchor points. There is also a built in fail-safe device to prevent total mount failure in the case of severe overload - also manufactured from the highest-grade steel to provide high tensile strength without compromising embrittlement.

Trelleborg IAVS suspension springs are designed to provide a maintenance free flexible load bearing component, allowing angular and shear movement whilst supporting high axial loads. The latest FE analysis technology has been applied to ensure maximum reliability and minimum stress points whilst maintaining an uncomplicated design to minimize manufacturing costs.

Technical Specification


Part number Dimensions in mm
Fail Safe
system
Max load 
kN
 A  B  C D d E H
10-01640-01 190 150 160 180 17

180  15 Bolt 150
10-01641-01 190 150 160 180 17

182  15 Bolt 150 
10-01677-01  220 180  180 210 22  
203  20  Bolt  400
10-03501-01 170 140  140 165 14  55 18  150  9,5  Chain  55 
10-03132-01  190 150  160  184 16,5 

185  10  N/A  70
10-00951-01  190  150  160  184  16,5  80  25  185  10  Chain  70 



technical drawing
axle suspension spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Trelleborg logotype on frosted glass

Contact us

*
*
*
*
*
Capcha