Include but are not limited to:
Type | Part number |
Dimensions (mm) | Weight (kg) |
||||
---|---|---|---|---|---|---|---|
C | H | G | L | ||||
15-1363-60 | 10-00341-01 | 21 | 19 | M6 | 15 | 0,02 | |
15-3464-60 | 10-00342-01 | 32 | 21 | M8 | 20 | 0,05 | |
15-345960 | 10-00337-01 | 51 | 19 | M10 | 25 | 0,1 |
Type | Part number |
Dimensions (mm) | Weight (kg) |
||||
---|---|---|---|---|---|---|---|
C | H | G | L | ||||
15-3462-60 | 10-00340-01 | 28,5 | 37 | M6 | 15 | 0,03 | |
15-3458-60 |
20-00686-01 |
32 |
28,5 | M8 | 20 | 0,04 | |
15-3461-60 | 10-00339-01 | 38 | 38 | M8 | 20 | 0,06 | |
15-3435-60 | 10-00994-01 | 48 | 51 | M10 | 25 | 0,12 | |
15-3460-60 | 10-00338-01 | 70 | 46 | M12 | 30 | 0,27 | |
15-3445-60 | 0-00336-01 | 108 | 95 | M12 | 30 | 0,79 | |
15-3443-60 | 10-00335-01 | 108 | 121 | M12 | 30 | 0,99 |
Type | Part number |
Dimensions (mm) | Weight (kg) |
|||||||
---|---|---|---|---|---|---|---|---|---|---|
K | A | B | H | D | d | t | ||||
15-0437-60 | 10-00322-01 | 121 | 105 | 48 | 56 | 86 | 8,6 | 6,3 | 0,48 | |
15-0238-60 | 10-00315-01 | 121 | 105 | 57 | 56 | 86 | 8,6 | 6,3 | 0,55 | |
15-0260-60 | 10-00317-01 | 156 | 127 | 64 | 37 | 89 | 13,5 | 6,3 | 0,57 | |
ANB R-50 | 20-00417-01 | 84 | 68,5 | 32 | 22 | 51 | 6,7 | 3 | 0,06 |
For further information on our products and solutions please contact our team using the form below,