Level Mounts Product Range - Trelleborg Antivibration Solutions

Level Mount

Level Mount Product Range

The rubber element of the level mount is oil and chemical resistant. All metal parts are zinc-plated and chromated for protection against corrosion.

Designed for specific use within workshop machinery, the level mount can be installed in minutes using the instructions provided. Due to its rubber base there is no need to fix the machines to the floor, meaning whenever necessary, the machine can easily be re-positioned. The level is adjusted with load applied.

Applications

Can be used in a wide range of workshop machinery, including: 

Grinding Machines

Plastic Molding Machines

Presses

Milling Machines

Technical Specification

Level Mount Small


    Dimensions (mm)
Overall  Thread  Weight Max load 
Type Part number
D H min H max bolt length G (kg) (kg)
TF 250 20-00623-01  69  23  100  M 12  0,40  250 
TF 250 s/s 20-00678-01 69 23 100  M 12  0,40 250 



Level Mount Medium


    Dimensions (mm)
Overall  Thread  Weight Max load 
Type Part number
D H min H max bolt length G (kg) (kg)
TF 600 20-00624-01 81  25  100  M 12  0,49  600 
TF 600 s/s 20-00679-01 81 25 100  M 12  0,49 600 
TF 1200  20-00625-01  108  29  100  M 16  1,0  1200 
TF 1200 s/s  20-00680-01  108  29  100  M 16  1,0  1200 



Level Mount Large


    Dimensions (mm)
Overall  Thread  Weight Max load 
Type Part number
D H min H max bolt length G (kg) (kg)
TF 3000 20-00626-01  151  35  120  M 20  2,2  3000 
TF 4000 20-00627-01 170 39 120  M 20  2,9 4000 
TF 6000  20-00628-01  205  44  150  M 24  4,8  6000 



technical drawing
Level/TF mounting Spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Trelleborg AVS Engineer

Contact us to arrange a meeting or demonstration

*
*
*
*
*
Capcha