Product number | A | B | C | Mass Weight (kg) |
Rubber Hardness | Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Max static load (kN) |
|
---|---|---|---|---|---|---|---|---|---|
17-1736 | 340 | 280 | 220 | 65 | 45 | 620 | 710 | 14,2 | |
55 | 920 | 1160 | 21 | ||||||
65 | 1375 | 1965 | 31,5 |
Product number | A | B | C | Mass Weight (kg) |
Rubber Hardness | Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Max static load (kN) |
|
---|---|---|---|---|---|---|---|---|---|
17-1661 | 220 | 48,5 | 45 | 620 | 710 | 14,2 | |||
55 | 920 | 1160 | 21 | ||||||
65 | 1375 | 1965 | 31,5 |
Product number | A | B | C | Mass Weight (kg) |
Rubber Hardness | Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Max static load (kN) |
|
---|---|---|---|---|---|---|---|---|---|
17-1737 | 410 | 350 | 290 | 81 | 45 | 835 | 960 | 19 | |
55 | 1275 | 1180 | 29,5 | ||||||
65 | 1960 | 2650 | 44 |
Product number | A | B | C | Mass Weight (kg) |
Rubber Hardness | Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Max static load (kN) |
|
---|---|---|---|---|---|---|---|---|---|
17-1662 | 290 | 64 | 45 | 835 | 960 | 19 | |||
55 | 1275 | 1180 | 29,5 | ||||||
65 | 1960 | 2650 | 44 |
Product number | A | B | C | Mass Weight (kg) |
Rubber Hardness | Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Max static load (kN) |
|
---|---|---|---|---|---|---|---|---|---|
17-1738 | 480 | 420 | 360 | 97 | 45 | 1325 | 1520 | 30,5 | |
55 | 1960 | 2450 | 45 | ||||||
65 | 2940 | 3975 | 67,8 |
Product number | A | B | C | Mass Weight (kg) |
Rubber Hardness | Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Max static load (kN) |
|
---|---|---|---|---|---|---|---|---|---|
17-1663 | 360 | 80 | 45 | 1325 | 1520 | 30,5 | |||
55 | 1960 | 2450 | 45 | ||||||
65 | 2940 | 3975 | 67,8 |
For further information on our products and solutions please contact our team using the form below,