For effective isolation of vibration and noise on machines with rotating movement, including:
Part number |
Part number |
Dimensions in mm | Weight | M-max (kg) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 40 deg IRH | 60 deg IRH | D | A | W | H | K | d | L | G | (kg) | 40 deg IRH |
60 deg IRH |
Recommended Torque (Nm) |
|
RAEM 40 | 10-00122-01 | 10-00123-01 | 64 | 88 | 61 | 35,5 | 110 | 9 | 12 | M10 | 0,26 | 30 | 60 | 25 | |
RAEM 60 |
10-00183-01 | 10-00184-01 | 63 | 100 | 61 | 35,5 | 120 | 11 | 15 | M12 | 0,30 | 60 | 120 | 25 | |
RAEM 125 M10 |
10-00108-01 | 10-00109-01 | 84 | 110 | 61 |
|
135 | 11 | 15 | M10 | 0,37 | 80 | 180 | 25 | |
RAEM 125 M12 |
10-00168-01 | 10-00169-01 | 84 | 110 | 61 | 35,5 | 135 | 11 | 15 | M12 | 0,37 | 80 | 180 | 25 |
Part number |
Part number |
Dimensions in mm | Weight | M-max (kg) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 40 deg IRH | 60 deg IRH | D | A | W | H | K | d | L | G | (kg) | 40 deg IRH |
60 deg IRH |
Recommended Torque (Nm) | |
RAEM 350/M12 | 10-00174-01 | 10-00175-01 | 110 | 140-148 | 42 | 175 | 14 | 18 | M12 | 0,80 | 200 | 400 | 100 | ||
RAEM 350/M16 |
10-00114-01 | 10-00115-01 | 110 | 140-148 | 42 | 175 | 14 | 18 | M16 | 0,80 | 200 | 400 | 100 | ||
RAEM 800 |
10-00120-01 | 10-00121-01 | 155 | 182 | 54 | 216 | 14 | 18 | M16 | 1,8 | 450 | 800 | 100 |
Part number |
Part number |
Dimensions in mm | Weight | M-max (kg) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 40 deg IRH | 60 deg IRH | D | A | W | H | K | d | L | G | (kg) | 40 deg IRH |
60 deg IRH |
Recommended Torque (Nm) | |
RAEM 1500 | 10-00158-01 | 10-00159-01 | 182 | 146 | 85 | 180 | 14 | M20 | 3,0 | 900 | 1700 | 180 | |||
RAEM 2500 | 10-00160-01 | 10-00161-01 | 224 | 180 | 105,5 | 220 | 17,5 | M24 | 4,6 | 1700 | 3400 | 225 |
For further information on our products and solutions please contact our team using the form below,