RA Mount Product Range - Trelleborg Antivibration Solutions

RA Mount

RA Mount Product Range

RA mount uses the rubber profile in shear and compression to obtain good vertical flexibility with the advantage of horizontal stability. For normal speeds of approx. 1500 rpm, the RA provides a degree of isolation of 75-85%. For better isolation, the alternative RAEM or M-Series can be chosen. 

Its unique construction and the latest production methods make the RA a high-performance mount, with a number of advantages such as corrosion protection to cope with arduous environments and a domed shaped cover to protect against oil contamination. 


Applications

For effective isolation of vibration and noise on machines with rotating movement, including: 

Pumps

Fans

Generator Sets

Compressors

Technical Specification

RA Series Small



 Part number
Part number
 Dimensions in mm  Weight  M-max (kg)  
Type  40 deg IRH 60 deg IRH D  L  G (kg) 40 deg IRH
60 deg IRH
 Recommended Torque (Nm)
RA 100/M10  10-00106-01 10-00107-01 79 110 30 130 9 12 M10 0,33 105 240  25
RA 100/M12
 10-00166-01 10-001167-01 79 110 30 130 9 12 M12 0,33 105 240  25
RA 200/M10
 10-00110-01 10-00111-01 94 124 35 150 10 15 M10 0,47 180 280  25
RA 200/M12
 10-00165-01 10-00091-01 94  124  35  150  10  15  M12  0,47  180  280   25



RA Series Medium



 Part number
Part number
 Dimensions in mm  Weight  M-max (kg)  
Type 40 deg IRH 60 deg IRH D  L  G (kg) 40 deg IRH
 60 deg IRH
Recommended Torque (Nm) 
RA 350/M12 10-00172-01 10-00173-01 101 140-148 38 175 14 18 M12 0,74 250 450  100
RA 350/M16 10-00112-01 10-0011301 101 140-148 38 175 14 18 M16 0,74 250 450  100
RA 500 10-00116-01  10-00117-01 123 158 42 192 14 18 M16 1,02 450 700  100



RA Series Large



 Part number
Part number
 Dimensions in mm  Weight  M-max (kg)  
Type  40 deg IRH 60 deg IRH D  L  G (kg) 40 deg IRH
 60 deg IRH
 Recommended Torque (Nm)
RA 800  10-00118-01 10-00119-01 144 182 46 216 14 18 M16 1,59 750 1300  100
RA 1200  10-00154-01 10-00155-01 161 140 58 170 14
M20 2,19 900 1600  180
RA 1800  10-00156-01 10-00157-01 181 160 66,5 190 14
M20 2,33 1300 2100  180



RA Series Fail Safe, Small



 Part number
Part number
 Dimensions in mm  Weight  M-max (kg)  
Type  40 deg IRH 60 deg IRH D  L  G (kg) 40 deg IRH
 60 deg IRH
 Recommended Torque (Nm)
17-1463-35   10-00503-01 65 76,2 35 94 8,5 10 M12 0,22
55  25
17-1463-45   10-00504-01 65
76,2
35
94
8,5
10
M12
0,22

80  25
17-1463-60   10-00505-01 65
76,2
35
94
8,5
10
M12
0,22

170  25
17-1463-70   10-00506-01 65
 76,2
 35
 94
 8,5
10
M12
0,22
  240  25



RA Series technical drawing
trelleborg ra drawing

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Trelleborg logotype on frosted glass

Contact us

*
*
*
*
*
Capcha