*Marine engine applications with thrust forces M-max (kg)
Dimensions in mm | Weight | M-max | *M-max | Max longitudinal | Recommended Torque |
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | B | C | A | K | H | d1 | L1 | d2 | L2 | G | kg | (kg) | (kg) | force, F (N) | (Nm) | |
17-1600-45 | 10-00535-01 | 60 | 60 | 100 | 120 | 38 | 11 | 14 | M12 | 0,3 | 50 | 35 | 370 | 25 | |||
17-1600-55 | 10-00536-01 | 60 | 60 | 100 | 120 | 38 | 11 | 14 | M12 | 0,3 | 65 | 55 | 560 | 25 | |||
17-1600-65 | 10-00537-01 | 60 | 60 | 100 | 120 | 38 | 11 | 14 | M12 | 0,3 | 100 | 80 | 830 | 25 |
Dimensions in mm | Weight | M-max | *M-max | Max longitudinal | Recommended Torque | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | B | C | A | K | H | d1 | L1 | d2 | L2 | G | kg | (kg) | (kg) | force, F (N) | (Nm) | |
17-1609-45 | 10-00545-01 | 75 | 75 | 140 | 183 | 50 | 13 |
20 | 13 | 30 | M16 | 0,9 | 150 | 95 | 1000 | 50 | |
17-1609-55 | 10-00546-01 | 75 |
75 |
140 |
183 |
50 |
13 |
20 |
13 |
30 |
M16 |
0,9 |
210 | 140 | 1500 | 50 | |
17-1609-65 | 10-00547-01 | 75 |
75 |
140 |
183 |
50 |
13 |
20 |
13 |
30 |
M16 |
0,9 |
300 | 210 | 2300 | 50 | |
17-1609-75 | 10-00548-01 | 75 |
75 |
140 |
183 |
50 |
13 |
20 |
13 |
30 |
M16 |
0,9 | 450 | 315 | 3300 | 50 |
Dimensions in mm | Weight | M-max | *M-max | Max longitudinal | Recommended Torque | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | B | C | A | K | H | d1 | L1 | d2 | L2 | G | kg | (kg) | (kg) | force, F (N) | (Nm) | |
17-1657-45 | 10-00557-01 | 80 | 112 | 182 | 230 | 70 | 18 | 26 | 18 | 34 | M20 | 2,4 | 350 |
250 |
2800 | 100 | |
17-1657-55 | 10-00558-01 | 80 |
112 |
182 |
230 |
70 |
18 |
26 |
18 |
34 |
M20 |
2,4 |
520 |
370 | 4200 | 100 | |
17-1657-65 | 10-00559-01 | 80 |
112 |
182 |
230 |
70 |
18 |
26 |
18 |
34 |
M20 |
2,4 |
800 |
560 |
6400 | 100 | |
17-1657-75 | 10-00560-01 | 80 |
112 |
182 |
230 |
70 |
18 |
26 |
18 |
34 |
M20 |
2,4 |
1000 |
700 |
11800 | 100 |
Dimensions in mm | Weight | M-max | *M-max | Max longitudinal | Recommended Torque |
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | B | C | A | K | H | d1 | L1 | d2 | L2 | G | kg | (kg) | (kg) | force, F (N) | (Nm) | |
17-1841-40 | 10-00605-01 | 221 | 190 | 270 | 330 | 110 | 22 | M24 | 9,6 | 950 | 630 | 5300 | 200 | ||||
17-1841-50 |
10-00606-01 |
221 |
190 |
270 |
330 |
110 |
22 |
M24 |
9,6 |
1400 | 945 | 7100 | 200 | ||||
17-1841-60 |
10-00607-01 |
221 |
190 |
270 |
330 |
110 |
22 |
M24 |
9,6 |
2200 | 1575 | 12500 | 200 | ||||
17-1841-70 |
10-00608-01 |
221 |
190 |
270 |
330 |
110 |
22 |
M24 |
9,6 |
3000 | 2100 | 18000 | 200 |
For further information on our products and solutions please contact our team using the form below,