The Trelleborg Multigates are metal or plastic reinforced cable gland plates for leading through both low and medium power current cables as well as various types of tubing. The products fit directly to B- or C-standard aperture (FL13 or FL21). Multigates do not need any separate gaskets or glands which make Multigates very easy to use, providing innumerable advantages in a single assembly unit. Multigate cable gland plates are made of various type of polymers., all of which are RoHS approved and have excellent weather, UV- and ozone resistance. Also EMC-compatible and oil resistant models are available. Multigates are available with plastic locking pins, which can be used to fit the Multigate to metal as well as plastic enclosures (indoor application). A wide range of standard Multiflanges in different sizes and configurations with alternatives ranging up to IP 66/67 come in our offering. We also frequently develop and design customized cable gland plate solutions for OEM customers in telecom-, electric- and electronic industry. Whether it is an EMC application, conductive-, halogen-free- or self extinguishing materials, we can help you to the best solution. We offer a comprehensive range of polymers from hard plastics to softer rubber elastomers.