Mini HD Cushyfloat- Trelleborg Antivibration Solutions

Mini HD Cushyfloat

Trelleborg Mini HD Cushyfloatâ„¢ Mounts combine 3 way control of suspended equipment with large static deflections where the rubber is loaded in shear and compression. The design incorporates bump and rebound control features which limit excessive movement under shock loading.

The easy to install mounting features a prominent use of engineering plastics which offer great environmental protection combined with lightweight with no compromise in product performance.

Applications

Compressors

Pumps

Generator Sets

Marine, industrial and vehicle engines

Mini HD Cushyfloat


Product  No

Axis Stiffness Ratio

   Z  Y  X

17/4944/1 - 50

 (kN)

54

100

17/4944/1 - 60
 (mm)
11 14
 17/4944/1 - 70
 (kN/mm)
4.7 6.3
Technical drawing
Mini HD Cushyfloat Drawing

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us

Contact us to arrange a meeting or demonstration

*
*
*
*
*