TYPE | ARTICLE NO. | NATO STOCK NO. | DIMENSIONS (MM) | MATCHES DECELERATOR | |||||||
Ø A | B | C | Ø D1 | Ø D2 | E | V | W | ||||
L | 115400204 | 5340-99-541-2542 | 44 | 70 | 35 | 9,5 | 7 | 6 | 54 | 86 | 115400206 |
L | 115400304 | 5340-99-541-2543 | 49 | 76 | 37 | 11 | 7 | 6 | 60 | 92 | 115400306 |
L | 115400404 | 5340-99-541-2544 | 57 | 89 | 40 | 14 | 11 | 6 | 67 | 111 | 115400406 |
L | 115400604 | 5340-99-541-2545 | 59 | 92 | 41 | 14 | 11 | 6 | 68 | 114 | 115400606 |
L | 115401004 | 5340-99-541-2546 | 70 | 105 | 49 | 14 | 11 | 8 | 83 | 127 | 115401006 |
L | 115401504 | 5340-99-541-2547 | 83 | 124 | 57 | 19,5 | 14 | 10 | 95 | 152 | 115401506 |
L | 115402504 | 5340-99-541-2548 | 89 | 130 | 59 | 21 | 14 | 13 | 102 | 158 | 115402506 |
M | 115410004 | 5340-99-531-8247 | 168 | 238 | 114 | 22 | 13,5 | 25 | 195 | 289 | 115410006 |
TYPE | ARTICLE NO. | NATO STOCK NO. | DIMENSIONS (MM) | MATCHES ACCELERATOR | ||||
Ø F | Ø G | Ø H | J | K | ||||
L | 115400206 | 5340-99-541-2549 | 32 | 9,5 | 51 | 32 | 16 | 115400204 |
L | 115400306 | 5340-99-541-2550 | 32 | 11 | 51 | 33 | 16 | 115400304 |
L | 115400406 | 5340-99-541-2551 | 38 | 14,5 | 57 | 36 | 19 | 115400404 |
L | 115400606 | 5340-99-541-2552 | 38 | 14,5 | 57 | 38 | 19 | 115400604 |
L | 115401006 | 5340-99-541-2553 | 45 | 14,5 | 67 | 39 | 19 | 115401004 |
L | 115401506 | 5340-99-541-2554 | 45 | 17,5 | 67 | 43 | 19 | 115401504 |
L | 115402506 | 5340-99-541-2555 | 48 | 20,5 | 70 | 44 | 19 | 115402504 |
M | 115410006 | 5340-99-531-8248 | 44,5 | 22 | 82,6 | 44,4 | 19 | 115410004 |
TYPE | ACCELERATOR/DECELERATOR COMBINATION | NOMINAL LOAD (KG) | STATIC DEFLECTION (mm) | AXIAL NATURAL FREQUENCY (Hz) | MAX. SHOCK DEFLECTION | ||
ACCELERATION (MM) | DECELERATION (MM) | ||||||
L | 115400204 | 115400206 | 10 | 3,8 | 8 / 10 | 19 | 9.5 |
L | 115400304 | 115400306 | 14 | 2,8 | 8 / 10 | 19 | 9.5 |
L | 115400404 | 115400406 | 18 | 4,1 | 9 / 10 | 19 | 9.5 |
L | 115400604 | 115400606 | 27 | 4,6 | 8,5 / 9 | 19 | 9.5 |
L | 115401004 | 115401006 | 45 | 5,2 | 7,5 / 9 | 25 | 9.5 |
L | 115401504 | 115401506 | 70 | 5,5 | 7 / 8 | 25 | 9.5 |
L | 115402504 | 115402506 | 115 | 6,0 | 6,5 / 8 | 25 | 9.5 |
M | 115410004 | 115410006 | 450 | 16 | 4,1 / 5,1 | 31,7 | 9.5 |
Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.