Product Description
The ERV Yellow rubber expansion joint is used for flexible connections in pipeline systems for petrochemical applications. It is suitable for use with
fuels, fuels with ethanol additives such as E85, DIN fuels with up to 50% aromatics and natural gas. The ERV Yellow is not suitable for liquefied Petrol Gas (LPG). The flanges of the ERV Yellow are rotatable and standard available in DIN PN10 and PN16. The operating temperature depends on the medium and ranges from -20 °C to +90 °C. The maximum working pressure is 16 bar, 10 bar for larger diameters.
CONSTRUCTION
- Durable nitrile rubber (NBR) inner wall, seamless
- PA textile reinforced
- Chloroprene (CR) outer wall
- Electrically conductive
- Rotating flanges, galvanized steel
APPROVALS
Approved by DNV-GL, Lloyd’s Register, Bureau Veritas, RINA, ABS, CCS, BWB and DVGW. Complies with the DIN VG 95958/9 standard.
Options
- Most sizes available in different neutral lengths
- Flanges according to DIN PN6, PN25, PN40, ASA 150 lbs or BS10
- Flanges in stainless steel or bronze
- Tie rods
- PTFE lining
- Vacuum support rings
- Fire protection cover
PART No. | INSIDE DIAMETER A (MM) | LENGTH B (MM) | WORKING PRESSURE (BAR) | FLANGE DIMENSIONS CLASS | OUTSIDE DIAMETER C (MM) | PITCH D (MM) | E x F (NUMBER x MM) |
300 041 025 | 25 | 130 | 16 | DIN PN10/16 | 115 | 85 | 4x14 |
300 041 032 | 32 | 130 | 16 | DIN PN10/16 | 140 | 100 | 4x18 |
300 041 040 | 40 | 130 | 16 | DIN PN10/16 | 150 | 110 | 4x18 |
300 041 050 | 50 | 130 | 16 | DIN PN10/16 | 165 | 125 | 4x18 |
300 041 065 | 65 | 130 | 16 | DIN PN10/16 | 185 | 145 | 4x18 |
300 041 080 | 80 | 130 | 16 | DIN PN10/16 | 200 | 160 | 8x18 |
300 041 100 | 100 | 130 | 16 | DIN PN10/16 | 220 | 180 | 8x18 |
300 041 125 | 125 | 130 | 16 | DIN PN10/16 | 250 | 210 | 8x18 |
300 041 150 | 150 | 130 | 16 | DIN PN10/16 | 285 | 240 | 8x22 |
300 041 201 | 200 | 130 | 10 | DIN PN10 | 340 | 295 | 8x22 |
300 041 200 | 200 | 130 | 16 | DIN PN16 | 340 | 295 | 12x22 |
300 041 251 | 250 | 130 | 10 | DIN PN10 | 395 | 350 | 12x22 |
300 041 250 | 250 | 130 | 16 | DIN PN16 | 405 | 355 | 12x26 |
300 041 301 | 300 | 130 | 10 | DIN PN10 | 445 | 400 | 12x22 |
300 041 300 | 300 | 130 | 16 | DIN PN16 | 460 | 410 | 12x26 |
300 041 351 | 350 | 200 | 10 | DIN PN10 | 505 | 460 | 16x22 |
300 041 401 | 400 | 200 | 10 | DIN PN10 | 565 | 515 | 16x26 |
300 041 501 | 500 | 200 | 10 | DIN PN10 | 670 | 620 | 20x26 |
300 041 601 | 600 | 200 | 10 | DIN PN10 | 780 | 725 | 20x30 |
300 041 701 | 700 | 260 | 10 | DIN PN10 | 895 | 840 | 24x30 |
300 041 801 | 800 | 250 | 10 | DIN PN10 | 1015 | 950 | 24x33 |
300 041 901 | 900 | 300 | 10 | DIN PN10 | 1115 | 1050 | 28x33 |
300 041 902 | 1000 | 300 | 10 | DIN PN10 | 1230 | 1160 | 28x26 |
NOMINAL DIAMETER (MM) | COMPRESSION (MM) | ELONGATION (MM) | LATERAL (MM) | ANGULAR (DEGREES) |
25-80 | 30 | 20 | ± 30 | ± 30 |
100-150 | 30 | 20 | ± 30 | ± 20 |
200 | 25 | 30 | ± 30 | ± 10 |
250-300 | 10 | 30 | ± 15 | ± 5 |
350-600 | 40 | 35 | ± 30 | ± 8 |
700 | 40 | 30 | ± 30 | ± 5 |
800 | 40 | 35 | ± 35 | ± 5 |
900-1000 | 40 | 40 | ± 40 | ± 5 |
Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.