Product description
Zellpuffer features a very robust design. The wide selection of sizes allows for universal use. Zellpuffers are particularly suited as resilient deflection limiters and for buffering shock loads with mobile and nonmobile driven machines and as stops in general. The Zellpuffer are manufactured from Pu, Diplocell.
Product data
DRAWING No. | PART No. | DIMENSIONS (mm) | |||||||
A | ØB | C | D | E | F | ØG | H | ||
Plate Fixed Zellpuffer | |||||||||
70.10031 | 54006110 | 40 | 80 | - | - | 110 | 80 | 12.5 | 10 |
70.10032 | 54006111 | 80 | 80 | - | - | 110 | 80 | 12.5 | 10 |
70.10033 | 54006112 | 120 | 80 | - | - | 110 | 80 | 12.5 | 10 |
70.10013 | 54006092 | 100 | 100 | - | - | 125 | 100 | 12.5 | 10 |
70.10014 | 54006093 | 150 | 100 | - | - | 125 | 100 | 12.5 | 10 |
70.10015 | 54006094 | 63 | 125 | - | - | 160 | 125 | 17 | 12 |
70.10016 | 54006095 | 125 | 125 | - | - | 160 | 125 | 17 | 12 |
70.10017 | 54006096 | 190 | 125 | - | - | 160 | 125 | 17 | 12 |
70.10018 | 54006097 | 80 | 160 | - | - | 200 | 160 | 17 | 12 |
70.10019 | 54006098 | 160 | 160 | - | - | 200 | 160 | 17 | 12 |
70.10020 | 54006099 | 240 | 160 | - | - | 200 | 160 | 17 | 12 |
70.10021 | 54006100 | 100 | 200 | - | - | 250 | 200 | 21 | 14 |
70.10022 | 54006101 | 200 | 200 | - | - | 250 | 200 | 21 | 14 |
70.10024 | 54006103 | 300 | 200 | - | - | 250 | 200 | 21 | 14 |
70.10025 | 54006104 | 250 | 250 | - | - | 315 | 250 | 21 | 15 |
70.10026 | 54006105 | 375 | 250 | - | - | 315 | 250 | 21 | 15 |
70.10027 | 54006106 | 475 | 315 | - | - | 400 | 315 | 21 | 15 |
70.10029 | 54006108 | 400 | 400 | - | - | 500 | 400 | 25 | 20 |
70.10030 | 54006109 | 600 | 400 | - | - | 500 | 400 | 25 | 20 |
Shaft Fixed Zellpuffer | |||||||||
70.10085 | 54006164 | 40 | 80 | M12 | 35 | - | - | - | - |
70.10086 | 54006165 | 80 | 80 | M12 | 35 | - | - | - | - |
70.10087 | 54006166 | 120 | 80 | M12 | 35 | - | - | - | - |
70.10065 | 54006144 | 100 | 100 | M12 | 35 | - | - | - | - |
70.10068 | 54006147 | 150 | 100 | M12 | 35 | - | - | - | - |
70.10069 | 54006148 | 63 | 125 | M12 | 35 | - | - | - | - |
70.10070 | 54006149 | 125 | 125 | M12 | 35 | - | - | - | - |
70.10072 | 54006151 | 190 | 125 | M12 | 35 | - | - | - | - |
70.10073 | 54006152 | 80 | 160 | M12 | 35 | - | - | - | - |
70.10074 | 54006153 | 160 | 160 | M12 | 35 | - | - | - | - |
70.10075 | 54006154 | 240 | 160 | M12 | 35 | - | - | - | - |
70.10076 | 54006155 | 100 | 200 | M12 | 35 | - | - | - | - |
70.10077 | 54006156 | 200 | 200 | M12 | 35 | - | - | - | - |
70.10078 | 54006157 | 300 | 200 | M12 | 35 | - | - | - | - |
70.10080 | 54006159 | 125 | 250 | M24 | 80 | - | - | - | - |
70.10081 | 54006160 | 250 | 250 | M24 | 80 | - | - | - | - |
70.10082 | 54006161 | 375 | 250 | M24 | 80 | - | - | - | - |
70.10083 | 54006162 | 315 | 315 | M24 | 80 | - | - | - | - |
Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.