Product Description
The Low-Frequency mounts are designed for shear as well as compressive loads. The continual tensile load should be avoided. These anti-vibration mounts are designed to give large deflection for small loads and are used to protect suspended equipment against vibration and impact.
Typical applications include:
- Light instruments
- Light fans and compressors
- Computer and electronic units
- Shock mounting for light applications
DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | MAX. LOAD (N) |
MAX.
TORQUE (Nm) |
||||||
H | B | C | ØD | E | COMPRESSION | SHEAR | ROLLING SHEAR | ||||
LOW FREQUENCY MOUNT (O-SHAPED) | |||||||||||
17-1394 | 20-00018 | 60 | 17 | 14 | 13 | M4 | 10 | 18 | 5 | 4 | 1.6 |
055 18 001 | 96740 | 40 | 18 | 14 | 15 | M4 | 7 | 20 | 10 | 5 | 1.3 |
96741 | 50 | 25 | 12 | 6 | |||||||
96761 | 65 | 60 | 28 | 15 | |||||||
17-1395 | 20-00020 | 45 | 30 | 25 | 19 | M5 | 14 | 31 | 10 | 8 | 3.2 |
20-00021 | 60 | 56 | 15 | 12 | |||||||
055 18 002 | 96757 | 40 | 30 | 25 | 22 | M5 | 10 | 32 | 20 | 13 | 2.7 |
96755 | 50 | 40 | 25 | 17 | |||||||
96742 | 65 | 110 | 70 | 35 | |||||||
17-1396 | 20-00022 | 45 | 38 | 35 | 25 | M6 | 15 | 87 | 31 | 25 | 8.3 |
20-00023 | 60 | 127 | 46 | 36 | |||||||
055 18 003 | 96743 | 45 | 38 | 36 | 28 | M6 | 9.5 | 95 | 50 | 27 | 4.7 |
96750 | 65 | 215 | 110 | 55 | |||||||
055 18 700 | 500640 | 65 | 38 | 36 | 28 | M6 | 15 | 215 | 110 | 55 | 4.7 |
Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.