SKS-900 Traction

SKS-900 Traction

The SKS-900 Traction profile has excellent resistance to stone drilling and self-cleaning tread terraces.

SKS-900 solid skid steer tyres are designed for use in environments including landscaping, construction, demolition and mining.

The SKS-900 is available primarily as a mounted assembly, but can also be purchased separately.

• Ideal for recycling and waste transfer stations

• Angle of tread lug resists stone which improved tyre life

• Tread terraces provide excellent self-cleaning in soft soil conditions

Technical Data

metric
Size Equivalent Pneumatic Size Rim Tread Depth [mm] Max Width
[mm]
O.D.
[mm]
Load Capacity @ 10 km/h
[kg]
Weight
[kg]
31x10-20 (Left) 10-16.5 7.5-20 42 236 775 2380 66.224432
31x10-20 (Right) 10-16.5 7.5-20 42 236 775 2380 66.224432
33x12-20 (Left) 12-16.5 7.5-20 48 287 828 3075 92.4874088
33x12-20 (Right) 12-16.5 7.5-20 48 287 828 3075 92.4874088

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*