SK-900

SK-900

The SK-900 premium tyre is designed for use in heavy duty applications.

These tyres have a wide lug tread pattern that provides optimal grip and traction on both smooth and rough surfaces. The high quality tread compound promotes maximum tyre life and increased cut and chip resistance.

• Reinforced sidewall rim guard for increased protection against side impacts

• Premium compounds for maximum tyre life and good cut/chipping resistance

• A flat profile for increased surface contact and stability


Downloads

SK-900

Premium Construction Pneumatic  

Download (pdf)

Technical Data

metric
Tyre Size
 
Alternative 
Size 
Ply Rating Rim Size Tire Type Dimensions [mm] Skid Steer at
10 km/h 


Overall
 Diameter 

Section Width Tread Depth
Inflation
Pressure [bar] 
Load Capacity
[kg]
23x8.5-12   12 7.0-12 Tubeless 579 213 12 7.30 1,25
27x10-12 250/75-12 14 8.00G-12 Tubeless 690 255 18 7.00 3,54
27x10.5-15   16 W8.0-15 Tubeless 691 259 13 7.10 1,8
29x12.5-15   8 10.0-15 Tubeless 742 310 18 3.20 1,53
31x15.5-15   8 13.0-15 Tubeless 792 391 20 3.10 1,975
10-16.5   8 8.25-16.5 Tubeless 773 264 19 4.10 1,88
10-16.5   10 8.25-16.5 Tubeless 773 264 19 5.20 2,135
31.5x13-16.5   10 9.75-16.5 Tubeless 790 326 20 4.90 2,575
12-16.5   10 9.75-16.5 Tubeless 831 307 17 4.50 2,54
12-16.5   12 9.75-16.5 Tubeless 831 307 17 5.50 2,865
14-17.5   14 10.50-17.5 Tubeless 921 349 22 5.50 3,875
15-19.5   14 11.75-19.5 Tubeless 1,019 389 22 4.80 4,565

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*