SK800

SK-800

The SK-800 is designed for general purpose use in construction applications.

These tyres have a wide lug tread pattern that provides optimal grip and traction on both smooth and rough surfaces. The high quality tread compound promotes maximum tire life and increased cut and chip resistance.

• Aggressive tyre design with rim guard

• Cost effective tyre

• Optimal Grip and Traction


Downloads

SK800

Mid-Range Construction Pneumatic  

Download (pdf)

Technical Data

metric
Size Ply Rating Rim Tire O.D.
[mm]
Section Width
[mm]
Tread Depth [mm] Inflation Pressure [bar] Load Capacity @ 10 km/h
[kg]
Weight
[kg]
10-16.5 8 8.25-16.5 751 270 16 4.1 1880 20.9
10-16.5 10 8.25-16.5 751 270 16 5.2 2135 21.4
12-16.5 10 9.75-16.5 815 308 17 4.5 2540 25.9
23 x 8.5-12 6 7.0-12 574 213 12 3.4 820 11.8
27 x 8.5-15 8 7.0-15 678 213 12 4.15 1305 14.5

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*