Rigid dumper application - Construction Tyres & track | Trelleborg Wheels

Rigid Dumper Application

The Trelleborg EMR range is engineered to enhance productivity in critical construction applications. The strong full-steel radial pneumatic carcass of the EMR tyre, as well as its advanced compound, assure long life. In addition, it offers equal load distribution for a comfortable drive while keeping fuel consumption low. 

1Product
Earth Moving Radial tyres 1045
  • Delivers premium damage protection and durability
  • Provides control and perfect grip on sand, rock, gravel or soil
  • Keep the machine fuel consumption low
Read more