TM1000 High Power | Tractors | Trelleborg Wheels

TM1000 High Power

Discover the unique features and benefits of the TM1000 High Power.


Trelleborg-Agricultural-Tires-TM1000HighPower-200x281

Designed using Trelleborg Blue Tire Technology, the new TM1000 High Power redefines standards within the agricultural industry.

Constant and smooth torque transfer in the field, low rolling resistance and a very long life on the road, come together to make TM1000 High Power the most efficient solution for Ultra High Powered tractors.

The new casing, engineered with Blue Tire Technology, ensures premium farming productivity by providing an extra wide foot-print and low soil compaction.

Developed to fully respect the environment, the TM1000 High Power Blue Tire is the perfect solution for sustainable farming.

Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the TM1000 High Power. 

TM1000 High Power Brochure

The solution for sustainable farming  

Download (pdf)

Visual Folder

Trelleborg tyres and complete wheels solutions  

Download (pdf)

DUO 500 Dual Mounting System

Installation instruction  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

IF710/60R38 
172 D

720

1840

5515

825

875

DW25B

2,4

R-1W

Tubeless

+

IF710/75R42 
176 D

730

2160

6410

940

1025

DW25B

DW23B

1,6

R1W

Tubeless

+

IF600/70R30 
159 D

605

1610

4750

695

750

DW21B

DW20B

1,6

R1W

Tubeless

+

IF650/60R34 
159 D

645

1660

4955

725

775

DW23B

MW23

1,6

R1W

Tubeless

+

IF650/65R38 
163 D

645

1840

5470

815

875

DW23B

1,6

R-1W

Tubeless

+

IF650/65R38 
169 D

660

1840

5510

830

875

DW23B

2,4

R-1W

Tubeless

+

IF710/60R34 
164 D

710

1715

5105

740

825

DW25B

1,6

R1W

Tubeless

+

IF710/70R42 
179 D

735

2060

6190

920

975

DW25B

2,4

R1W

Tubeless

+

IF750/75R46 
186 D

750

2305

6915

1030

1125

DW25B

2,4

R-1W

Tubeless

+

IF900/60R42 
180 D

880

2155

6425

945

1025

DW30B

DW28B

1,6

R1W

Tubeless

+

IF900/65R46 
190 D

890

2310

6930

1030

1125

DW30B

2,4

R-1W

Tubeless

+

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*