Permathane Press-On

Permathane Press-On (Premium)

Permathane Press-On polyurethane tyres offer additional load capacity and resistance to extreme cold.

Trelleborg_Polyurethane_Permathane-Blue_200x281Permathane Press-On tyres are available in the following durometers:

80 Durometer – The softest polyurethane material in the industry. This soft compound reduces vibration, protecting equipment and operators.

• Exceeds load capacity of rubber 

• Resistance to chunking

• Non-marking, chemical resistant compound 

90 Durometer – All-purpose compound for use on most surfaces.

• Good load capacity

• Resistance to chunking

• Smooth riding 

95 Durometer – This hard compound is designed to provide up to 15% greater load capacity.

• Minimizes heat build-up

• Excellent tyre life

• High load capacity

Sipped tires available for increase traction on wet surfaces.

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*