Agricultural Wheels

Trelleborg’s agricultural wheels are designed for use on tractors, sprayers and harvesters.
- Roll-formed symmetric or asymmetric profile, with a 5 degree tapered bead seat
- Available in W-DW-TW (patented design) and MW profile
- Range from 24 inches to 54 inches
- Fixed or adjustable configuration
- Available with the Trelleborg High Knurling (AK)
- Enabled for dual mounting (DUO500 and Twinning)
Downloads
Trelleborg Agricultural Wheels
Agricultural and Forestry wheels manual
THK Trelleborg High Knurling
Trelleborg High Knurling The perfect match
Visual Folder
Trelleborg Tires and complete wheel solutions.
DUO 500 Dual Mounting System
Trelleborg Dual Mounting systems – DUO500 and Twinning
Resources

Tire Book Web Version
Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tires.
The application is also available as an on-line version.

Dealer Locator Web Version
The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire dealer. Using Google maps technology, the app recommends the shortest route to the dealer providing you with its contact details (address, telephone number, e-mail and website).

Load Calculator

Tire iBrochure Web Version
The PC version is optimize for Google Chrome, IE10 and later versions.
Product Movies
Related products

TM1060

TH400

TM150

TM3000

TM700 ProgressiveTraction

Twin Forestry T440
Exclusive new tread designs for top self-cleaning and all-terrain traction