Brawler HPS Smooth | Trelleborg Wheels United States

Brawler HPS Smooth (Solid) 

Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments.

Trelleborg_Brawler_HPS-Smooth_200x281Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

• Up to 3 times more wearable rubber than pneumatic tires

• Fits OEM wheels

• Custom traction tread available up to 7 inches deep

Downloads


Brawler HPS Loader

Premium Construction Solid  

Download (pdf)

Technical Data

metric
Size Tire O.D.
[mm]
Width
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
Load Capacity
16 km/h [kg]
Load Capacity
25km/h [kg]
17.5x25/14 1340 446 155 563 11745 10220 9400
20.5x25/17 1495 527 188 835 16210 14105 12970
23.5x25/19 1630 606 216 1168 20425 17770 16340
26.5x25/22 1715 718 236 1557 24390 21220 19515
29.5x25/25 1845 761 264 1956 30050 26145 24040

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*
*