Spreader and Grain Cart Tires | Twin Radial | Trelleborg Wheels US

Twin Radial

The first Trelleborg radial implement tire, perfect in all working conditions and on any type of soil.

Trelleborg-Trailer-Tires-TWINRADIAL_200X281

  • Excellent ground care due to the wide area of footprint and the rounded profile of the shoulder. The central "block structure" enables the tire to self-clean efficiently and rapidly.
  • High speed and maximised road handling even in high stress conditions.
  • High load capacity and excellent traction when used as a drive wheel and at the same time offering minimum rolling resistance when in free-rolling mode.
  • Great comfort and excellent even wear due to the sidewall profile and tread design.

Downloads


Twin Radial Brochure

Value at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

500/60R22.5 
155 D

20,5

46,9

141,7

21,1

550

AG16.00

15.00; 16.00; 17.00

58

I2

Tubeless

+

560/60R22.5 
161 D

21,7

48,8

150,6

22,0

600

AG16.00

16.00; 17.00

58

I2

Tubeless

+

 
  *

0,0

0,0

+

600/50R22.5 
159 D

23,6

46,1

139,8

20,9

550

AG 20.00

58

I2

Tubeless

+

600/55R26.5 
165 D

25,0

52,8

161,8

23,8

625

AG20.00

58

I2

Tubeless

+

650/65R30.5 
176 D

26,6

64,4

195,9

28,9

775

AG20.00

58

I2

Tubeless

+

680/55R26.5 
171 D

27,0

55,9

170,7

24,8

675

AG20.00

AG24.00

58

I2

Tubeless

+

710/50R26.5 
170 D

28,0

53,3

162,2

24,0

650

AG 24,00

58

I2

Tubeless

+

750/60R30.5 
181 D

31,1

66,1

202,0

29,8

800

AG24.00

58

I2

Tubeless

+

850/50R30.5 
182 D

34,4

64,2

194,7

28,9

775

AG28.00

58

I2

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*