The typical Trelleborg tread pattern provides excellent traction in all field conditions further enhanced by the interlug terraces. This typical design at the base of the lugs helps the tire to self clean, minimizing soil carried from field to road.
The wide lug nose assures extra life on hard surface while the special compound applied provides long wear capability.
The dual angled lugs ensure a comfortable ride on the road and additional traction capacity in the field.
For the full pressure table, click “ + “ next to the size
Tire Description | Section Width | Overall Diameter | Rolling Circumference | Rolling Circumference Driving Wheel | Static Loaded Radius | Speed Radius Index | Rim | Permitted Rims | Nominal Pressure | Tread Type | Type | Pressure Table |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.3-24 |
8,2 |
39,1 |
118,5 |
18,8 |
475 |
W7 |
W6 |
45 |
R-1 |
Tubeless |
||
9.5-24 |
9,4 |
41,3 |
125,0 |
19,8 |
500 |
W8 |
W7 |
41 |
R-1 |
Tubeless |
||
11.2-24 |
11,6 |
43,3 |
130,9 |
20,6 |
550 |
W10 |
W9 |
35 |
R-1 |
Tubeless |
||
12.4-24 |
12,4 |
45,7 |
137,0 |
21,5 |
550 |
W11 |
W9, W10 |
33 |
R-1 |
Tubeless |
||
12.4-24 |
12,7 |
46,1 |
138,6 |
21,7 |
550 |
W11 |
W9, W10 |
48 |
R-1 |
Tubeless |
||
12.4-36 |
12,5 |
57,4 |
172,6 |
26,7 |
700 |
W11 |
W9, W10 |
33 |
R-1 |
Tubeless |
||
13.6-24 |
13,8 |
47,6 |
143,3 |
22,4 |
575 |
W12 |
W11 |
29 |
R-1 |
Tubeless |
||
13.6-28 |
13,6 |
51,4 |
153,9 |
23,9 |
625 |
W12 |
W11 |
29 |
R-1 |
Tubeless |
||
14.9-24 |
15,0 |
50,0 |
149,2 |
23,4 |
600 |
W13 |
W11, W12 |
26 |
R-1 |
Tubeless |
||
14.9-26 |
14,8 |
51,8 |
155,1 |
24,1 |
625 |
W13 |
W11, W12 |
26 |
R-1 |
Tubeless |
||
14.9-28 |
15,0 |
53,5 |
159,4 |
24,8 |
650 |
W13 |
W11, W12 |
26 |
R-1 |
Tubeless |
||
16.9-24 |
16,9 |
52,5 |
157,3 |
24,4 |
625 |
W15L |
W14L |
25 |
R-1 |
Tubeless |
||
13.6-28 |
13,8 |
51,4 |
153,9 |
24,1 |
625 |
W12 |
42 |
R-1 |
Tubeless |
|||
16.9-28 |
17,1 |
56,5 |
168,7 |
26,0 |
675 |
W15 |
25 |
R-1 |
Tubeless |
|||
18.4-30 |
18,3 |
60,9 |
182,5 |
28,0 |
725 |
W16L |
W15L |
20 |
R-1 |
Tubeless |
||
16.9-24 |
17,5 |
53,0 |
158,5 |
24,8 |
625 |
W15L |
W14L |
33 |
0 |
Tubeless |
||
16.9-38 |
17,2 |
66,5 |
196,9 |
30,2 |
800 |
W15L |
W14L |
25 |
R-1 |
Tubeless |
||
18.4-30 |
18,6 |
61,4 |
183,7 |
28,5 |
725 |
W16L |
W15L |
32 |
R-1 |
Tubeless |
||
15.5-38 |
15,4 |
62,2 |
185,0 |
28,5 |
750 |
W14L |
26 |
R-1 |
Tubeless |
|||
18.4-38 |
18,5 |
68,9 |
204,7 |
31,2 |
825 |
W16L |
W15L |
20 |
R-1 |
Tubeless |
||
18.4-38 |
18,9 |
69,7 |
208,3 |
32,1 |
825 |
W16L |
W15L |
32 |
R-1 |
Tubeless |
||
20.8-38 |
21,3 |
72,1 |
215,7 |
32,7 |
875 |
W18L |
W16L |
19 |
R-1 |
Tubeless |
||
20.8-38 |
21,9 |
72,6 |
5520 |
33,5 |
875 |
W18L |
W16L |
28 |
R-1 |
Tubeless |
Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tires.
The application is also available as an on-line version.
The PC version is optimize for Google Chrome, IE10 and later versions.
The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire dealer. Using Google maps technology, the app recommends the shortest route to the dealer providing you with its contact details (address, telephone number, e-mail and website).
Trelleborg es un fabricante líder de ruedas completas con una gama desde 3,5" hasta 46" de diámetro
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.