Due to its dimensional characteristics and its optimized radial structure, it is able to transfer to the ground the high torque of the biggest agricultural vehicles, generating a great traction on all kind of soils.
TM900 High Power assures outstanding road performances in terms of comfort and safety.
Ploughing tests show that Trelleborg tires, in equal conditions and sizes, perform better than competitors both in terms of slippage and working time per hectare.
For the full pressure table, click “ + “ next to the size
Tire Description | Section Width | Overall Diameter | Rolling Circumference | Static Loaded Radius | Speed Radius Index | Rim | Permitted Rims | Nominal Pressure | Tread Type | Type | Pressure Table |
---|---|---|---|---|---|---|---|---|---|---|---|
600/70R28 |
23,8 |
61,1 |
185,8 |
27,5 |
725 |
DW18L |
DW20B |
35 |
R1W |
Tubeless |
|
600/70R30 |
23,8 |
63,3 |
189,8 |
28,4 |
750 |
DW18L |
DW20B; |
35 |
R1W |
Tubeless |
|
600/70R34 |
23,6 |
66,3 |
201,0 |
29,7 |
800 |
DW18L |
DW20B; W18L |
35 |
R1W |
Tubeless |
|
650/60R34 |
25,4 |
65,0 |
195,5 |
29,5 |
775 |
DW20B |
DW18L |
35 |
R1W |
Tubeless |
|
650/75R38 |
26,6 |
76,4 |
229,9 |
33,7 |
925 |
DW23B |
35 |
R1W |
Tubeless |
||
650/85R38 |
27,9 |
81,5 |
245,9 |
35,8 |
975 |
DW23B |
35 |
R1W |
Tubeless |
||
710/55R34 |
28,0 |
64,3 |
195,7 |
29,6 |
775 |
DW23B |
2,8 bar |
R1-W |
Tubeless |
||
710/60R30 |
28,0 |
62,6 |
189,0 |
28,3 |
750 |
DW23B |
35 |
R1W |
Tubeless |
||
710/60R34 |
28,1 |
66,9 |
201,8 |
30,5 |
825 |
DW23B |
35 |
R1W |
Tubeless |
||
710/70R42 |
28,2 |
81,1 |
243,7 |
35,8 |
975 |
DW23B |
DW25B |
35 |
R1W |
Tubeless |
|
710/75R42 |
28,3 |
84,3 |
252,6 |
37,2 |
1025 |
DW23B |
35 |
R1W |
Tubeless |
||
710/70R42 |
28,5 |
81,5 |
247,2 |
36,0 |
975 |
DW23B |
DW25B |
46 |
R1W |
Tubeless |
|
800/70R38 |
31,9 |
81,3 |
244,3 |
35,8 |
975 |
DW25B |
DW27B |
35 |
R1W |
Tubeless |
|
900/60R38 |
35,6 |
80,3 |
243,3 |
36,0 |
975 |
DW28B |
DW27B; DW30B |
35 |
R1W |
Tubeless |
|
900/60R42 |
35,6 |
84,3 |
253,0 |
37,8 |
1025 |
DW28B |
DW27B; DW30B |
35 |
R1W |
Tubeless |
Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tires.
The application is also available as an on-line version.
The PC version is optimize for Google Chrome, IE10 and later versions.
The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire dealer. Using Google maps technology, the app recommends the shortest route to the dealer providing you with its contact details (address, telephone number, e-mail and website).
Trelleborg es un fabricante líder de ruedas completas con una gama desde 3,5" hasta 46" de diámetro
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.