TM800 Sugar Cane | Trelleborg Wheels United States

TM800 Sugar Cane

With its outstanding field and road performance, the TM800 has been developed for high power tractors.

Trelleborg-Agricultural-Tires-TM800_200x281

TM800, one of the most successful product of our agricultural radial range, is D rated, able to reach 65 km/h on the road at the nominal pressure of 1.6 bar.

TM800 with its extra-large tread pattern offers maximum performance in the field and it is able to carry heavy loads and to work at very low pressure.

Its winning feature is its excellent performance on the road in term of stability, handling, comfort and long tire life.

The wider surface guarantees low soil compaction improving farm productivity and crop yields.

The footprint area of TM800 tyre is larger, both at 1.6 bar and at 0.6 bar versus premium brand competitor tire.

Downloads


TM800

Quality at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

710/70R38 
166 D

28,2

77,1

227,0

34,8

925

DW23B

23

R1-W

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*