TM800 High Speed | Trelleborg Wheels United States

TM800 High Speed

The TM800 High Speed has been developed to extend the well-known road performance of TM800, utilising the most sophisticated High Speed technology.

Trelleborg-Agricultural-Tires-TM800HighSpeed_200x281

The TM800 High Speed is born to continue the well-known road performances of TM800 with the most sophisticated technology of High Speed concept generating the most advanced radial tire for agricultural needs.

TM800 High Speed handling, grip, comfort and safety, reach excellent levels and is matching perfectly with the technological evolution of modern agricultural tractors, that leads to a great sophistication in terms of construction (front or full suspension system) and higher safety and performances level.

Downloads


TM800

Quality at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

540/65R38 
153 D (150E)

20,3

67,3

204,0

29,9

800

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

35

R1W

Tubeless

18,4-38 TR218

+

540/65R38 
153 D (150E)

20,3

67,3

204,0

29,9

800

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

35

R1W

Tubeless

18,4-38 TR218

+

540/65R28 
149 D (146E)

20,9

55,6

166,1

25,1

675

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

35

R1W

Tubeless

16,9-28 TR218

+

540/65R30 
150 D (147E)

20,9

57,6

175,0

26,2

700

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

35

R1W

Tubeless

18,4-30 TR218

+

600/65R28 
154 D (151E)

23,2

58,7

176,8

26,0

700

DW18L

W18L; DW20B

35

R1W

Tubeless

16,9-28 TR218

+

650/65R38 
163 D (159E)

25,4

71,3

214,6

32,1

875

DW20B

W18L(°); DW18L(°)

35

R1W

Tubeless

20,8-38 TR218

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*