TM800 - Tractor Tires | Trelleborg Wheels United States

TM800

With its outstanding field and road performance, the TM800 has been developed for high power tractors.

Trelleborg-Agricultural-Tires-TM800_200x281

TM800, one of the most successful product of our agricultural radial range, is D rated, able to reach 65 km/h on the road at the nominal pressure of 1.6 bar.

TM800 with its extra-large tread pattern offers maximum performance in the field and it is able to carry heavy loads and to work at very low pressure.

Its winning feature is its excellent performance on the road in term of stability, handling, comfort and long tire life.

The wider surface guarantees low soil compaction improving farm productivity and crop yields.

The footprint area of TM800 tyre is larger, both at 1.6 bar and at 0.6 bar versus premium brand competitor tire.

Downloads


TM800

Quality at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

 

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

 
  *

0,0

0,0

+

340/65R18 
113 A8 (113B)

12,6

35,4

106,1

15,6

425

W9

W10, W10.5, W11

1,6 bar

R-1W

Tubeless

+

440/65R28 
131 D

17,4

50,5

153,7

23,0

625

W14L

W13L

23

R1W

Tubeless

16.9-28 TR218

+

480/65R24 
133 D

18,9

48,6

144,5

22,2

600

DW15L

W14L; W15L; W16L(°); DW14L; DW15L; DW16L(°)

23

R1W

Tubeless

16.9-24 TR218

+

480/65R28 
136 D

18,9

52,6

158,5

23,8

650

DW15L

W14L; W15L; W16L(°); DW14L; DW16L(°)

23

R1W

Tubeless

16.9-28 TR218

+

540/65R24 
146 A8

21,1

51,7

155,1

23,4

625

DW16L

W16L; W15L(°); W18L; DW15L(°)

35

R1W

Tubeless

16.9-24 TR218

+

540/65R24 
140 D

20,9

51,7

155,1

23,4

625

DW16L

W16L; W15L(°); W18L;DW15L(°)

23

R1W

Tubeless

16.9-24 TR218

+

540/65R26 
141 D

21,3

53,7

159,8

24,2

650

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

23

R1W

Tubeless

16.9-26 TR218

+

540/65R28 
142 D

20,9

55,6

166,9

25,1

675

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

23

R1W

Tubeless

16.9-28 TR218

+

540/65R34 
145 D

20,9

61,7

185,4

28,0

750

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

23

R1W

Tubeless

16.9-34 TR218

+

540/65R38 
147 D

20,9

65,6

197,2

29,9

800

DW16L

W15L(°); W16L; W18L; DW15L(°); DW18L

23

R1W

Tubeless

18.4-38 TR218

+

600/65R28 
147 D

23,2

58,7

175,1

26,0

700

DW18L

W18L; DW20B

23

R1W

Tubeless

16.9-28 TR218

+

600/65R34 
151 D

23,6

64,7

193,7

29,1

775

DW20B

DW18L; W18L

23

R1W

Tubeless

+

600/65R38 
153 D

23,2

68,7

205,1

30,9

825

DW18L

W18L; DW20B

23

R1W

Tubeless

20.8-38 TR218

+

600/65R42 
154 D

23,2

72,7

219,7

32,7

875

DW18L

W18L; DW20B

23

R1W

Tubeless

20.8-42 TR218

+

650/65R42 
158 D

25,4

75,3

227,6

33,9

925

DW20B

W18L(°); DW18L(°)

23

R1W

Tubeless

20.8-42 TR218

+

650/65R42 
165 D (168A8)

25,4

75,9

228,9

925

DW20B

DW18L

35

R1-W

Tubeless

20.8-42 TR218

+

710/70R38 
166 D

28,2

77,1

227,0

34,8

925

DW23B

23

R1W

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*