TM700 ProgressiveTraction | Trelleborg Wheels United States

TM700 ProgressiveTraction

ProgressiveTraction® on agricultural tires, for all tractors between 100 and 240hp.

Trelleborg-Agricultural-Tires-TM700ProgressiveTraction_200x281

Leading Tractor Manufacturers are constantly developing the middle range tractor lines, demanding extra traction performance and fuel efficiency from the tires, with limited space for larger tires.

The TM700 ProgressiveTraction® is the answer. More efficient, more sustainable to help you to produce more, with less.

The unbeatable performance of the Trelleborg ProgressiveTraction® is testament to its innovative double edge lug.

While its two points of anchorage boost grip, the stronger base of the lug significantly reduces vibrations, wear and fuel consumption.

In addition, the double edge lug also enhances the inter-lug terraces of the TM tires, maximising the self-cleaning capability of the tire.

The wider base of the ProgressiveTraction® lug ensures a higher resistance to lug vibrations.

The additional lug base surface reduces sinking of the tire in the soil. In addition, the empowered sidewall flexibility leads to the widest footprint in the market, reducing soil compaction.

During high torque operation, the new TM700 ProgressiveTraction® line performs better than premium brand competitors and significantly better than the average of the market. The reduced working time per hectare results in lower emissions and premium cost efficiency.

Downloads

TM700 ProgressiveTraction

More power to the ground  

Download (pdf)

ProgressiveTraction

More power to the ground  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

380/70R28 
127 D

14,6

51,2

152,8

23,0

625

W12

W11-W13-DW11-DW12-DW13

23

R-1W

Tubeless

12.4-28 TR218

+

480/70R28 
140 D

18,9

56,3

167,5

25,2

675

W15L

W14L;W16L;DW14L;DW15L;DW16L

23

R-1W

Tubeless

16.9-28 TR218

+

480/70R30 
141 D

18,7

58,5

175,2

25,8

700

W15L

W14L;W16L;DW14L;DW15L;DW16L

23

R-1W

Tubeless

18,4-30 TR218

+

480/70R34 
155 A8 (155B)

18,7

62,2

188,0

28,6

750

W15L

W14L; DW14L; DW15L; W16L, DW16L

46

R-1W

Tubeless

16.9-34 TR218

+

480/70R38 
145 D

19,3

66,5

198,8

29,7

800

W15L

W14L-W16L-DW14L-DW15L-DW16L

23

R-1W

Tubeless

18.4-38 TR218

+

520/70R38 
150 D

20,5

68,5

202,8

30,5

825

W16L

W15L; W18L; DW15L; DW16L; DW18L

23

R1W

Tubeless

18.4-38 TR 218

+

580/70R38 
155 D

23,2

72,2

214,8

32,3

875

W18L

DW18L

23

R-1W

Tubeless

20.8-38 TR218

+

580/70R42 
158 D

23,0

75,0

224,2

33,5

925

W18L

DW18L

23

R-1W

Tubeless

20.8-42 TR218

+

620/70R42 
166 D

24,8

76,0

229,1

34,3

925

DW20B

DW18L;W18L

35

R-1W

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*