TM700 High Speed | Trelleborg Wheels United States

TM700 High Speed

The TM700 High Speed is the agriculture radial tire with high lugs yet suitable for speed up to 65 Km/hour.

Trelleborg-Agricultural-Tires-TM700HS_200x281

Intended for tractors equipped with integral or partial suspensions, it's a tire that stands out due to its excellent performance both on the road and in the field. In fact, though it reveals an emphasised road look, the TM700 High Speed delivers unmatched performance in terms of traction and low compaction in the field.

Downloads


TM700

Performance at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

480/70R30 
147 D (144E)

18,4

58,0

174,4

26,3

700

W15L

W14L; W16L; DW14L; DW15L; DW16L

35

R1W

Tubeless

18,4-30 TR218

+

520/70R30 
151 D (148E)

20,5

60,4

181,7

26,8

725

W16L

W15L; W18L; DW15L;DW16L; DW18L

35

R1W

Tubeless

18,4-30 TR218

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*