TM300S | Trelleborg Wheels United States

TM300S

The particularly deep lugs and their special shape give the TM300S powerful grip which, along with the advantages of the radial construction, make this tyre suitable for all types of heavy work, on wet or difficult surfaces.

Trelleborg-Agricultural-Tires-TM300S_200x281

Downloads


Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

13.6R36 
127 A8 (124B)

13,7

59,4

180,7

27,5

725

W12

W11; DW11; DW12

23

R1W

Tubetype

13.6-36 TR218

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*