TM190 | Trelleborg Wheels United States

TM190

The special lug shape, which gradually widens toward the central tread zone, provides high resistance to gougings and lacerations and delivers even wear on both road and field.

Trelleborg-Agricultural-Tires-TM190_200x281

The TM190 is suitable for most operations and types of terrain, giving top performances in applications that involve a high level of road and field use, whether on normal cultivated terrain or hard, stony grounds.

The reduced height of its lugs makes it an especially good performer on grassland.

Downloads


Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

9.5R20 
8PR 

9,6

36,9

112,0

17,2

450

W8

W7; W8H

41

R1W

Tubetype

9,5-20 TR218

+

7.50R20 
6PR 

7,9

35,8

108,5

16,6

425

5.50F

6.00F

26

R1W

Tubetype

7,5-20 TR15

+

8.3R24 
8PR 

8,2

39,0

118,5

18,3

475

W7

W6

45

R1W

Tubetype

8,3-24 TR218

+

12.4R32 
122 A8 (119B)

12,1

52,8

160,6

24,4

650

W11

W9; W10; DW10; DW11

23

R1W

Tubetype

12,4-32 TR218

+

12.4R36 
124 A8 (121B)

12,1

56,9

172,8

26,4

700

W11

W9; W10; DW10; DW11

23

R1W

Tubetype

12,4-36 TR218

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*