T414 Twin Tractor | Trelleborg Wheels United States

T414 Twin Tractor

The Twin Tractor tyres offer an increased output from tractors and other pulling machines. This way utilizes the horse powers in a more efficient way.

Trelleborg-Agricultural-Tires-T414_200x281

T414 has a traction pattern with deep effective lugs in three different angles for maximum traction and excellent self cleaning.

Downloads


Twin Tractor

Benefits at first sights  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

400/55-17.5 
125 A8 (122B)

15,7

34,6

103,9

16,1

415

AG11.75"

3481

0

Tubeless

350/60-17.5/ 400/55-17.5

+

400/60-26.5 
116 A8 (113B)

15,7

45,7

137,0

21,3

545

AG13.00"

1740

0

Tubeless

400/60-26.5/400/65-26.5

+

600/55-26.5 
148 A8 (145B)

23,6

53,1

159,4

24,4

625

AG20.00"

3481

0

Tubeless

+

600/55-30.5 
150 A8 (147B)

23,6

56,5

170,5

26,4

675

AG20.00"

3481

0

Tubeless

+

600/60-30.5 
153 A8 (150B)

23,6

59,4

176,6

27,6

700

AG20.00"

3481

0

Tubeless

+

710/55-34 
155 A8 (152B)

28,0

65,7

194,9

30,1

775

DW24B

DW23B

2321

0

Tubeless

+

710/65-38 
162 A8 (158B)

28,0

73,2

221,5

34,3

885

DW24B

2321

0

Tubeless

1221400

+

750/50-30.5 
159 A8 (156B)

29,5

59,1

177,2

27,4

715

AG24.00"

35

0

Tubeless

+

750/65-38 
171 A8 (168B)

29,5

77,2

231,5

35,2

910

DW24A

3481

0

Tubeless

+

800/55-30.5 
172 A8 (168B)

32,3

65,0

192,9

29,9

770

AG28.00"

4641

0

Tubeless

+

850/50-38 
163 A8 (160B)

33,5

73,2

219,7

33,5

855

DW28B

2321

0

Tubeless

+

850/55-42 
161 A8 (157B)

33,5

78,3

231,5

35,4

925

DW28B

1740

0

Tubeless

1222200

+

850/60-38 
175 A8 (172B)

33,5

78,0

231,5

35,8

930

DW28B

3481

0

Tubeless

+

900/60-32 
176 A8 (173B)

35,4

74,4

222,0

33,9

880

DW27Bx32

3481

0

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*