Marshland | Trelleborg Wheels United States

Marshland

Specialized line for use on waterlogged and marshy terrain.

Trelleborg-Agricultural-Tires-MARSHLAND_200x281

The extremely deep lugs, together with the structure of the carcass, provide high traction and floatation.

Downloads


Marshland

The solution for waterlogged and marshy terrain  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

 

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

380/85R38 
139 A8 (139B)

15,9

65,4

195,7

29,9

775

W13

W11; W12; DW11; DW12; DW13

23

R1W

Tubeless

16,9-38 TR218

14.9R38

+

420/85R38 
144 A8 (144B)

18,1

68,7

205,5

31,3

800

W15L

W14L; DW14L; DW15L

23

R2

Tubeless

16,9-38 TR218

16.9R38

+

460/85R38 
149 A8 (149B)

19,6

71,3

213,4

32,1

825

W16L

W15L; DW15L; DW16L

23

R2

Tubeless

18,4-38 TR218

18.4R38

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*