Underground Mining

Underground Mining

Underground mines require equipment that keeps running. Tires are a critical element to this equipment, which are exposed to rocky debris, sharp-edged walls, high load capacities and heat. The Mining Series from Trelleborg has been designed to perform in these conditions delivering an excellent whole life cost.

3Products
Earth Moving Radial Tires 1050
  • Delivers premium damage protection and durability.
  • Provides control and perfect grip on sand, rock, gravel or soil
  • Keep the machine fuel consumption low
Read more

Trelleborg_Resilient_Mining-Custom_1024x575
Brawler Mining tires
  • Solid construction and durable cut resistant mining compound which helps eliminate downtime
  • Brawler tires are proven to last outlast foam filled pneumatics
  • We work closely with the Original Equipment Manufacturers to ensure all our products meet their rigorous safety demands
Read more

Trelleborg_Resilient_Mining-Custom_1024x575
Custom Sizes
  • Compatible OEM fitment
  • Built to handle extreme conditions and heavy loads
  • Premium mining rubber for extended life
Read more