Road Cleaners | T523 | Trelleborg Wheels United States

T523

High Speed or industry tire with high shoulder.

Trelleborg-Light-Service-Tires-T523_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Downloads


Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

5.00-8 
10 A5

5,6

18,0

3.00

149

Tubetype

5.00-8

+

6.00-9 
85 J

6,6

21,9

65,1

4.00Ex9

62

Tubetype

6.00-9TR15

+

7.50-10 
14 

8,9

26,3

78,1

5.50F-10

131

0

Tubeless

+

4.00-8 
8PR A5

4,8

16,5

48,8

2.50-8

3.00/3.75

131

Industrial

Tubetype

4.00-8

+

5.00-8 
78 J

5,7

18,4

53,8

3.00-8

77

I

Tubetype

5.00-8

+

6.00-9 
99 J

6,7

22,1

65,7

4.00E-9

4.50-9

123

I

Tubetype

+

4.00-8 
8 A6

4,7

16,2

3.75

2.50/3.00

36

I

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*