Sugar Cane Harvesters | Forestry Skidder T418 | Trelleborg Wheels US

Forestry Skidder T418

The perfect tire for heavy-duty logging service. It is specifically designed for log skidding service with maximum penetration and tear resistance.

Trelleborg-Forestry-TiresT418_Skidder_200X281

It is specifically designed for log skidding service with maximum penetration and tear resistance to provide longer tire life under the most severe operating conditions.

The armored plies and Steel belt protect the carcass against stumps, boulders and rocks.

• Maximum cut, tear resistance for longer life time

• Deep and strong lugs that provide and maximize traction and strong grip

• Extra reinforced sidewall increases the stability and protection against impact

Downloads


T418 SB Skidder

The solution for Maximum Traction  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Steel Belted Pressure Table

28L-26 
20PR A6

27,8

64,2

191,1

29,4

775

DW25B

35

LS-2

Tubeless

28L-26 TR218

Steel belted

+

24.5-32 
16PR A6

24,8

71,9

213,6

32,8

875

DH21

30

LS-2

Tubeless

24.5-32 TR218

Steel belted

+

30.5L-32 
20PR A6

29,9

72,4

215,4

33,1

875

DH27

30

LS-2

Tubeless

30.5-32 TR218

Steel belted

+

23.1-26 
16PR A6

23,6

63,6

189,4

29,5

775

DW20B

35

LS-2

Tubeless

23.1-26 TR218

Steel belted

+

30.5L-32 
26PR A6

29,9

72,4

215,4

33,1

875

DH27

41

LS-2

Tubeless

30.5-32 TR218

Steel belted

+

DH35.5L-32 
24 pr 

35,0

78,7

233,3

35,6

DH31

DH31B, DH31H, DH31HB

35

LS-2

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*
*