Other Harvesters | TM2000 | Trelleborg Wheels US

TM2000

Radial tyre for harvesting and combined machines, the result of the most advanced technology and experience of Trelleborg in agricultural tires.

Trelleborg-Agricultural-Tires-TM2000_200x281

The latest generation radial tire for harvesting and combined machines: the result of the most advanced technologies and experience of Trelleborg in agricultural tires.

- High load capacity even at low pressure. The extensive footprint area allows a greater load to be carried for a given inflation pressure compared to standard tires.

- Excellent traction capacity thanks to the flexible radial carcass and deep tractive lugs.

- Maximum resistance to impact and punctureing ensured by the high quality materials used.

- Optimal lateral stability even on difficult and very uneven terrain. Low vibration levels and high comfort in all working conditions."

Downloads


TM2000

Productivity at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

650/75R32 
172 A8

26,1

71,5

216,3

31,7

825

DW20B

46

R1W

Tubeless

24.5-32

24.5R32

+

710/75R32 
177 A8

28,9

72,8

220,3

32,7

875

DW23B

DW21B

46

R1W

Tubeless

30,5-32

+

900/60R32 
181 A8

35,0

74,8

227,0

33,7

925

DW30B

DW27B; DW28B

46

R1W

Tubeless

30,5-32

+

620/75R26 
166 A8

24,9

62,6

190,9

28,2

750

DW20B

46

R1-W

Tubeless

23.1R26

+

800/65R32 
178 A8

31,5

72,7

220,3

32,6

875

DW27B

DW25B; DH27; DW28B

46

R1W

Tubeless

30,5-32

30.5LR32

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*
*