Grape harvesters | TH400 | Trelleborg Wheels United States

TH400

New radial line designed for telescopic handlers, backhoes and compact loaders.

Trelleborg-Agro-Industrial-Tire-TH400_200x281Versatile in several applications, TH400 is able to operate on the toughest soils while coping with the most demanding conditions. The new Trelleborg range provides your machine with high stability even when the boom is fully extended to handle heavy loads. TH400 upgrades the safety standards of your machine while extending the efficiency of your operations.

The advanced TH400 radial carcass along with the reinforced structure ensure the maximum machine stability even on tough slopes permitting great manoeuvrability and comfort. The TH400 design results in a reduction of lateral deformation of more than 20%.

The innovative TH400 tread pattern has been engineered and designed to maximize abrasion and wear resistance, boosting the overall strength and mileage of the tyre, even on the toughest soils whilst handling heavy loads.

The shoulder and the lug shapes lead to high traction capacity during farming applications even on muddy and soft soils.

The unique Trelleborg design at the base of the lug enhances the self-cleaning performance of the tire.

TH400 excels in rolling resistance performance with consequent low fuel consumption and emissions, increasing your operation profitability while respecting the environment.

Downloads

TH400

Agro indsutrial Extending efficiency  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Replace Pressure Table

11LR16 
122 A8

11,4

33,5

99,6

14,6

400

W8

W10L

35

R-1W

Tubeless

+

340/80R18 
143 A8 (143B)

13,8

39,1

118,9

17,3

475

11

W10; 11SDC; W11; 12; 12SDC

58

R4

Tubeless

12.5 R18

+

400/70R18 
147 A8 (147B)

15,9

39,8

119,7

17,7

475

13

12; 12SDC

58

R4

Tubeless

15.5/70 -18

+

400/70R20 
149 A8 (149B)

15,6

41,9

126,0

18,7

525

13

12; 12SDC; 13SDC; 14

58

R4

Tubeless

16.0/70R20

+

400/70R24 
152 A8 (152B)

15,7

45,9

138,6

20,5

575

DW13

DW14L, W14L

58

R4

Tubeless

16/70-24

+

440/80R24 
161 A8 (161B)

18,0

51,7

156,5

23,0

625

DW14L

DW15L; 14; TW14L

58

R4

Tubeless

16.9R24

+

460/70R24 
159 A8 (159B)

18,3

49,2

149,2

21,9

600

DW15L

DW14L; DW16L; 14; TW14L

58

R4

Tubeless

17.5-24

+

480/80R26 
160 A8 (160B)

19,5

56,1

169,9

24,8

675

DW15L

DW16L

46

R4

Tubeless

18.4-26

+

500/70R24 
164 A8 (164B)

19,5

51,3

155,1

22,8

625

DW16L

DW15L; 16

58

R4

Tubeless

19.5-R24

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*