T423 Twin Implement - Grape Harvester | Trelleborg Wheels US

Twin Implement T423

A complete range of low ground pressure tires suited for agricultural machines in heavy and severe applications.

Trelleborg-Trailer-Tires-Twin-Implement-T423_200X2816

The unique bias-belt design, maximizes the ground contact area, improving flotation and traction.

The rounded shoulder ensures minimum soil compaction.

Downloads

Twin Implement

Versatility at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Replace Pressure Table

620/50B22.5 
160 D

24,6

46,1

140,0

21,1

555

AG20.00"

5802

0

Tubeless

+

710/40B22.5 
161 D

28,3

45,9

139,9

21,1

535

AG24.00"

5802

0

Tubeless

+

 
  *

0,0

0,0

+

400/45-15.5 
116 A8 (104A8)

15,2

29,1

85,5

14,2

360

AG13.00

1.6 bar

I-2

Tubeless

+

600/50-22.5 
156 A8 (144A8)

23,6

46,1

136,2

3500

20,5

550

540

AG20.00x22.5

2901

0

Tubeless

+

710/50-30.5 
175 A8 (163A8)

28,7

59,1

174,2

4455

26,0

700

690

AG24.00x30.5"

3481

0

Tubeless

700/50-30.5

+

710/45-26.5 
169 A8 (157A8)

28,0

53,1

156,3

4020

23,2

615

610

AG24.00x26.5"

3481

0

Tubeless

700/50-26,5

+

800/40-26.5 
172 A8 (159A8)

31,5

53,1

156,3

4010

23,6

615

620

AG28.00x26.5"

3481

0

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*