Cotton Pickers | TM90 | Trelleborg Wheels United States

TM90

The new TM90 range offers a complete range of sizes for tractors (between 50 and) up to 160 HP. Engineered as a tubeless tire, the new R-1 tread pattern can be used in a variety of application, both in the field and on the road.

TM90

The typical Trelleborg tread pattern provides excellent traction in all field conditions further enhanced by the interlug terraces. This typical design at the base of the lugs helps the tire to self clean, minimizing soil carried from field to road.

The wide lug nose assures extra life on hard surface while the special compound applied provides long wear capability.

The dual angled lugs ensure a comfortable ride on the road and additional traction capacity in the field.

Downloads

TM90

Versatility without limits  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

8.3-24 
8pr A8 (105)

8,2

39,1

118,5

18,8

475

W7

W6

45

R-1

Tubeless

+

9.5-24 
8pr A8 (112)

9,4

41,3

125,0

19,8

500

W8

W7

41

R-1

Tubeless

+

11.2-24 
8pr A8 (116)

11,6

43,3

130,9

20,6

550

W10

W9

35

R-1

Tubeless

+

12.4-24 
8pr A8 (121)

12,4

45,7

137,0

21,5

550

W11

W9, W10

33

R-1

Tubeless

+

12.4-36 
8pr A8 (127)

12,5

57,4

172,6

26,7

700

W11

W9, W10

33

R-1

Tubeless

+

13.6-24 
8pr A8 (123)

13,8

47,6

143,3

22,4

575

W12

W11

29

R-1

Tubeless

+

12.4-24 
12pr A8 (124A8)

12,7

46,1

138,6

21,7

550

W11

W9, W10

48

R-1

Tubeless

+

13.6-28 
8pr A8 (125)

13,6

51,4

153,9

23,9

625

W12

W11

29

R-1

Tubeless

+

14.9-24 
8pr A8 (128)

15,0

50,0

149,2

23,4

600

W13

W11, W12

26

R-1

Tubeless

+

14.9-26 
8pr A8 (129)

14,8

51,8

155,1

24,1

625

W13

W11, W12

26

R-1

Tubeless

+

14.9-28 
8pr A8 (130)

15,0

53,5

159,4

24,8

650

W13

W11, W12

26

R-1

Tubeless

+

16.9-24 
8pr A8 (133)

16,9

52,5

157,3

24,4

625

W15L

W14L

25

R-1

Tubeless

+

13.6-28 
130 A8 (134A6)

13,8

51,4

153,9

24,1

625

W12

42

R-1

Tubeless

+

16.9-28 
8pr A8 (135)

17,1

56,5

168,7

26,0

675

W15

25

R-1

Tubeless

+

18.4-30 
8pr A8 (139)

18,3

60,9

182,5

28,0

725

W16L

W15L

20

R-1

Tubeless

+

16.9-24 
136 A8 (140A6)

17,5

53,0

158,5

24,8

625

W15L

W14L

33

0

Tubeless

+

16.9-38 
8pr A8 (141)

17,2

66,5

196,9

30,2

800

W15L

W14L

25

R-1

Tubeless

+

18.4-30 
12pr A8 (145A8)

18,6

61,4

183,7

28,5

725

W16L

W15L

32

R-1

Tubeless

+

15.5-38 
8pr A8 (129)

15,4

62,2

185,0

28,5

750

W14L

26

R-1

Tubeless

+

18.4-38 
8pr A8 (143)

18,5

68,9

204,7

31,2

825

W16L

W15L

20

R-1

Tubeless

+

18.4-38 
12pr A8 (149A8)

18,9

69,7

208,3

32,1

825

W16L

W15L

32

R-1

Tubeless

+

20.8-38 
8pr A8 (148)

21,3

72,1

215,7

32,7

875

W18L

W16L

19

R-1

Tubeless

+

20.8-38 
12pr A8 (152A8)

21,9

72,6

5520

33,5

875

W18L

W16L

28

R-1

Tubeless

+

12.4-36 
12pr A8 (131A8)

12,5

58,1

173,0

27,0

700

W11

W9, W10

48

R-1

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*