T440 EXC | Wheeled Excavator tires | Trelleborg Wheels

T440 EXC

The new T440 EXC is the ideal tire for wheeled excavators that need excellent stability and ground care, even in difficult conditions.

Trelleborg T440 Wheeled Excavator

Excavator tires from Trelleborg are suitable for applications carrying high loads and work with high air pressure to deliver excellent stability. 

• T440 takes exclusive Trelleborg ProgressiveTraction™ technology on board for the best grip and traction. 
• The strong, steel-belted design protects against cuts and damage in tough working areas.
• T440 features inter-lug terraces for improved self-cleaning ability. 

Trelleborg tires and specifically designed rims deliver the perfect complete solution for wheeled excavators.

Download

T440/T480 Brochure

 

Download (pdf)

Technical Data

Tire Size Rim (Permitted) New Tread Depth (mm) Service Description LI/SS Loader Loader Service - Tire Load Capacity (kg) at Speed (km/h) Tire Pressure (bar)
Overall Diameter (mm) Section Width (mm) Static 10 40 50
650/45-22.5
AG22.00
AG24.00
1,160 650 46 175 A8 5,430 3,025 2,360 2,120 1.60
6,275 3,460 2,725 2,465 2.00
7,075 3,875 3,075 2,800 2.40
7,765 4,235 3,375 3,080 2.70
8,455 4,595 3,675 3,360 3.00
8,910 4,835 3,875 3,550 3.20
9,660 5,225 4,200 3,815 3.50
10,420 5,620 4,530 4,075 3.80
10,925 5,885 4,750 4,250 4.00
11,405 6,140 4,960 4,455 4.20
12,130 6,515 5,275 4,770 4.50
12,615 6,765 5,485 4,980 4.70
13,340 7,145 5,800 5,300 5.00
13,840 7,410 6,020 5,470 5.20
14,345 7,670 6,240 5,645 5.40
14,855 7,935 6,460 5,815 5.60
15,360 8,200 6,680 5,980 5.80
15,870 8,470 6,900 6,150 6.00

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*