Pneumatic Backhoes & Telehandlers | Trelleborg Wheels

Pneumatic Backhoes & Telehandlers

5Products
MPX TB
  • Increased load index for heavy-duty applications
  • Improved traction with the new lug shape
Read more

Trelleborg_C800_F3_1024x575
C-800 F3
  • Designed for Backhoes
  • Improved Flotation
  • Excellent Stability
Read more

Trelleborg_C800_G2_1024x575
C-800 G2
  • Designed for Graders, Telehandlers & Boomlifts
  • Large Footprint
  • Good Flotation on Soft Surfaces
Read more

Trelleborg_C800_L2_1024x575
C-800 L2
  • Designed for Loaders & Graders, Telehandlers & Boomlifts
  • Flat Profile with Deep Lugs
  • Good Flotation on Soft Surfaces
Read more

Trelleborg_C800_R4_1024x575
C-800 R4
  • Designed for Backhoes
  • Sidewall Protection
  • Increased Chip & Chunk Resistance
Read more