Trelleborg’s mission is to provide highly specialised solutions to accelerate the performances of your farming operations.
To fulfill this mission, in addition to tires and wheels, Trelleborg offers a wide range of inner tubes, a key product in agricultural operations. Produced to a high specification for both air tightness and tear resistance, Trelleborg tubes are the best choice for your tires.
Trelleborg STT tubes are characterised by excellent impermeability for zero air leakage. Whenever water ballasting is required, Trelleborg tubes ensure complete water tightness, securing pressure at low air volume whilst still able to cope with high loads. The superior quality of STT tubes, protects the rim from corrosion and tire chemical attack if water ballasting contains antifreeze or other additives.
Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tires.
The application is also available as an on-line version.
The PC version is optimize for Google Chrome, IE10 and later versions.
The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire dealer. Using Google maps technology, the app recommends the shortest route to the dealer providing you with its contact details (address, telephone number, e-mail and website).
Trelleborg es un fabricante líder de ruedas completas con una gama desde 3,5" hasta 46" de diámetro
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.