MPX TB

MPX TB

MPX TB Multi Purpose Bias Tire. Premium Construction Pneumatic

MPX TB

The Trelleborg MPX TB range is designed for telehandler and compact loader applications in the most demanding environments, providing improved traction, better wear resistance and greater stability on all ground surfaces.

Now available with increased load capacity for heavy duty applications, the MPX TB is also ECE 106 approved to meet European safety regulations.

Main benefits:

  • Increased load index for heavy-duty applications
  • Improved traction with the new lug shape

Downloads


MPX TB

Multi Purpose Bias Tire. Premium Construction Pneumatic  

Download (pdf)

Technical Data

metric
Size Tread
Pattern
Rim
(Permitted)
OD
(mm)
SW
(mm)
LSD
(mm)
RC
(mm)
Service
Description
LI/SS
Tire Load Capacity (Kg) at Speed (Km/h) Tire
Pressure
(bar)
Static 10 10 Cyc. 20 30 40 50
400/70-20 IND
(REPLACES
405/70-20
& 16/70-20)
MPX TB
TL
13 x 20
(13 x 20SDC)
1081 408 493 3294 155A8/B 6065 3295 3955 3875 3740 2635 2635 3,20
6510 3535 4245 3085 2940 2830 2830 3,50
7310 3975 4770 3465 3305 3180 3180 4,00
8115 4410 5290 3845 3665 3525 3525 4,50
8915 4845 5815 4225 4030 3875 3875 5,00
400/70-24 IND
(REPLACES
405/70-24
& 16/70-24)
MPX TB
TL
13 x 24
(13 x 24SDC)
1174 410 537 3551 158A8/B 6645 3615 4335 3150 3005 2890 2890 3,20
7135 3880 4655 3385 3225 3105 3105 3,50
8015 4360 5230 3800 3625 3485 3485 4,00
8895 4835 5800 4220 4020 3870 3870 4,50
9775 5315 6375 4635 4420 4250 4250 5,00
400/80-24 IND
(15.5/80-24)
MPX TB
TL
DW13 X 24
(DW14L X 24)
(DW13L X 24)
1253 410 572 3825 162A8 7430 4040 4845 3520 3360 3230 2940 3,20
7975 4335 5200 3780 3605 3470 3155 3,50
8960 4870 5845 4250 4050 3895 3545 4,00
9940 5405 6485 4715 4495 4325 3935 4,50
10925 5940 7125 5180 4940 4750 4325 5,00
460/70-24 IND
(17.5L-24)
MPX TB
TL
DW15L X 24
(DW14L X 24)
(DW16L X 24)
1257 455 564 3813 159A8 6540 3555 4265 3100 2960 2845 2585 2,40
7450 4050 4860 3530 3365 3240 2945 2,80
8355 4540 5450 3960 3775 3630 3305 3,20
8960 4870 5845 4245 4050 3895 3540 3,50
10065 5470 6565 4770 4550 4375 3980 4,00
500/70-24 IND*
(19.5L-24)
MPX TB
TL
DW16L X 24
(DW15L X 24)
(W15L X 24)
(W16L X 24)
n.a. n.a. n.a. n.a. 164A8 7475 4065 4875 3545 3380 3250 2960 2,40
8510 4625 5550 4035 3850 3700 3365 2,80
9545 5190 6225 4525 4315 4150 3775 3,20
10235 5565 6675 4850 4630 4450 4050 3,50
11500 6250 7500 5450 5200 5000 4550 4,00

Web Applications

Resources

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*