cd1

Trelleborg Showcases Full Range of Industrial Tires for Material Handling at ProMat 2017

Visit Trelleborg at Booth #S945, South Hall, at the Premiere Event for the Material Handling Market
WAKEFIELD, Mass. – April 3, 2017 – Today, Trelleborg in the Americas is showcasing a sampling of its full range of tires for the material handling market.  These include the OEM-approved Pit Stop Line Elite XP resilient and Monarch press-on solid, as well as the T-900 industrial pneumatic, at ProMat 2017, Booth #S945, South Hall at McCormick Place in Chicago, Illinois, April 3-6, 2017. 
 
“Our presence at ProMat will provide insights as to why Trelleborg is the leading OEM supplier in North America,” said Ydo Doornbos, Managing Director, Trelleborg Americas, Inc. “Our range of premium tires as well as being a full line supplier, combined with the service excellence we provide through our Interfit brand, means that Trelleborg is the “complete package” for anyone operating in the material handling industry.” 

On display at ProMat will be the Pit Stop Line Elite XP resilient, featuring a built-in, visible line that appears when the tire has just 100 hours remaining before replacement. This unique innovation allows the user to achieve the best Total Value of Ownership, as well as benefitting from increased productivity and safety, while reducing environmental impact across a fleet. Also featured at the booth will be the FL-08 and the FL-01 pneumatic tires, recently introduced to the North American.