cd1

Trelleborg Showcases Latest Material Handling Tire Solutions at ProMat 2023

TrelleborgProMat 2023
Trelleborg will display its latest material handling tire solutions at ProMat 2023, the leading exhibition for manufacturing, distribution and supply chain equipment and systems, in Chicago, March 20-23 at booth number S4575.

Visitors to the booth will have the opportunity to engage with Trelleborg tire experts to discuss their forklift tire needs. On Monday, March 20th at 1:00 p.m. CST, Trelleborg  will host a press conference that will serve as an open discussion forum of featured products, including XP1000 and PS1000 tires plus ProTEX compound - our electrically conductive non-marking compound -  and more live demonstrations on the event floor at booth number S4575. Attendees can also enjoy a coffee from the complimentary barista station serving Monday through Wednesday from 10:00 a.m. to 2:00 p.m.

As a tire expert in material handling industry,Trelleborg develops tires that ensure driving safety, stability and performance in a wide range of applications. Designed for maximum intensity applications, the XP1000 tire provides customers moving materials around ports, warehouses, and shop floors, with optimum traction and minimal vibration to bring greater comfort, increased safety, lower fuel consumption and a longer tire life for more cost effective and sustainable operations.

Engineered for the most demanding applications, the PS1000 tire combines a special rubber compound with a new tire design to deliver superior quality, increased uptime, higher performance, and improves safety.

The ProTEX compound is an electrically conducting, 100% non-marking compound engineered for use in material handling applications operating in potentially explosive environments. The ProTEX compound allows for the safe use of material handling equipment in hazardous environments, such as those that consist of flammable gas, vapor, or dust. 

Marc Margossian, North American Business Development Director at Trelleborg stated: “It’s been four years since the last LIVE ProMat event. We look forward to being face-to-face with our OEM partners, dealers and end-use customers. We’d love to catch up on what’s been going on in their environment and share our newly renovated Trelleborg portfolio of forklift tires. We’re confident we can assist in choosing the proper tire for any customer specific applications.”

Find out more about Trelleborg’s material handling tire solutions at www.trelleborg.com/en-us/wheels/products-and-solutions/material-handling or visit Trelleborg tire experts in person at ProMat, booth number S4575.

 

About the ProMat show:

ProMat is the place where manufacturing and supply chain professionals help build the future of supply chains to discover that trend or technology that will take their supply chain to the next level of success. As premier showcase of material handling and logistics solutions in North America, the show is designed to offer productivity solutions and information by showcasing the products and services of more than 1.000 leading material handling and logistics providers.

 

Download the Press Kit