Trelleborg’s New TPMS System to Make North American Debut at CONEXPO 2020
At this year’s CONEXPO show in Las Vegas, Trelleborg will unveil its new Tire Pressure Monitoring System, TPMS, to the North American market. The TPMS is designed to enhance productivity in critical applications and improve operations in the most demanding environments. CONEXPO guests will have the chance to see demonstrations of this exciting new technology at the Trelleborg booth – F-101219.
Engineered for construction tire applications, the TPMS is a cloud-based predictive maintenance system, which integrates tire sensors with a central gateway on the machine and an on-line platform to fully monitor your fleet operations and to guarantee machine uptime.
Ydo Doornbos, Regional President, North and Central America at Trelleborg, says: “We are excited to display TPMS to our market for the first time at CONEXPO. With the increasing focus on safety and machine performance in the construction industry, predictive maintenance tools are more important than ever to help reduce vehicle downtime and increase operational efficiency. TPMS means users can have all their tire data readily accessible and under control.”
Trelleborg’s TPMS allows operators to measure tire pressure and temperature every five seconds, providing instant access to vehicle status and monitoring data through a computer or mobile device. Thanks to the full connectivity and cloud data transmission features of TPMS, operators receive automated email notifications and personalized alerts to ensure maximum vehicle safety. The sensor’s battery has an average life of five years, and each sensor is mounted to the inner liner of the tires with a resistant patch for easy installation. The system is available in nine languages and can be configured on all machine models.
For more information on the new TPMS system from Trelleborg, visit booth F-101219 in the Festival Hall at CONEXPO 2020.
Download the entire document of press release
"Trelleborg’s New TPMS System to Make North American Debut at CONEXPO 2020"