Trelleborg Launches All-Season CRT-800 Track for Compact Track Loader Applications
With its advanced rubber compound and superior traction, the All-Season CRT-800 outlasts and outperforms other tracks in its class making it one of the most cost-effective tracks available on the market.
Mike Giordano, Segment Manager for Rubber Tracks at Trelleborg, says: “The new All-Season CRT-800 is an exciting new offering from Trelleborg that takes track engineering to the next level. With no need for seasonal changeovers, operator costs remain low, as the All-Season is built to deliver optimal performance in all situations. From harsh winter conditions, to mud, sand and turf — the All-Season excels in tough jobs to a high level. In addition, it offers sharper braking for improved safety, a smoother ride for enhanced driver comfort, and increased turning ability for jobs in tight spaces.”
Trelleborg’s innovative technology stands out in the All-Season’s design. The continuous wound cable bundle provides strength and flexibility to the track, preventing overstretching, eliminating weak spots caused by joints, and reducing the frequency of track adjustments. Brass coating also minimizes cable oxidation, reduces cable fatigue and maximizes operating life.
Featuring forged metal pieces, the All-Season is less brittle compared to other tracks on the market that are typically made of cast iron. By reducing vibration and downtime, the All-Season CRT-800 Rubber Track takes operators further in terms of performance, so they can increase productivity all year long.
The new All-Season CRT-800 Rubber Track is available and the range will be extended with new sizes throughout the year.
Discover all the details and available sizes at: