Construction Tires | Groundbreaking Reliability and Performance: Trelleborg Introduces Line of Pneumatic Tires to North American Market

Groundbreaking Reliability and Performance: Trelleborg Introduces Line of Pneumatic Tires to North American Market

WAKEFIELD, Mass. – March 7, 2017 – Full range supplier of premium tires Trelleborg Wheel Systems introduces its line of pneumatic tires to the North American market. A selection of tires from the pneumatic line - the ERD Series, the ERL Series, the SK Series, and the TR Series - were first shown at CONEXPO-CON/AGG 2017. 

Jean-Paul Mindermann, President of Trelleborg Wheel Systems Industrial and Construction Tires operations, said: “We’re excited to launch this pneumatic line in the USA, completing our range and enabling us to bring the US market the same successes we’ve seen in Europe.”

A highlight of Trelleborg’s pneumatic line is the Earthmover Radial Series (ERL) for use by loaders and graders. No matter the terrain or weather conditions, these tires offer trusted quality and reliability. Designed to increase productivity and reduce fuel consumption, tires in the ERL range will reduce operating costs. 

ERL features include:

• All steel radial construction provides optimum durability and maximum productivity
• Perfect control enhances traction on sand, mud and gravel while reducing vibration on concrete and asphalt
• Long-life compound resists punctures
• State-of-the art manufacturing and rigorous testing ensure optimal performance

Also in the pneumatic line is the Skid Steer Diagonal Series (SK) for use by skid steer loaders. Its various tread patterns provide the strength needed to get the job done, and are shown to enhance productivity and efficiency. 

SK features include: 
• Rugged bias ply construction provides durability and stability
• Tread designs enhance traction on sand, mud and gravel 
• Long-life compound resists punctures
• State-of-the art manufacturing and rigorous testing ensure optimal performance

In addition, the Trelleborg pneumatic line includes the Backhoe Diagonal Series (TI) for use in virtually all construction applications; the Earthmover Diagonal Series (EM) for use in demanding earthmoving applications; and more. For a look at the full range freedom of the Trelleborg pneumatic line, please visit http://bit.ly/2liWqEI

Download the entire PDF document of the press release

"Groundbreaking Reliability and Performance: Trelleborg Introduces Line of Pneumatic Tires to North American Market"