cd1

Trelleborg’s Newest Tire – the HF1000 – Features at upcoming National Farm Machinery Show

TrelleborgNFMS
Trelleborg will exhibit its latest tire solution designed for manure tankers and large forage wagons, HF1000, at the National Farm Machinery Show 2023 in Louisville, Kentucky, in the US, booth number #5039, February 15 to 18.

Trelleborg HF1000 premiered at the Paris SIMA show, France, in November 2022. 

With HF1000’s VF casing and steel-belted structure, North American farmers can rely on unrivaled efficiency during even the most demanding operations. Designed for high performance machinery, the HF1000 tire helps farmers maximize both crop yields and transport times, ensuring long durability and superior performance both in the field and on the road.

In the field, HF1000 stands out for its excellent flotation, self-cleaning features and innovative tread pattern. When compared to premium competitor tires in the market, its 12.5% wider footprint means efficient load distribution and extra crop protection, even under the maximum stress of a fully loaded vehicle.

On the road, the tire delivers a comfortable ride and easy handling, while providing increased stability and drivability. Tests with premium competitor tires show exceptional features of the new HF1000 tread pattern is its 40% self-cleaning ability, especially in wet off road conditions, as well as great improvement on the overall tire performance.

In addition, visitors to Trelleborg booth number 5039 will have the opportunity to meet Mike Pearson, host of Agriculture of America. He will broadcast his daily morning radio show straight from the Trelleborg booth on Thursday, February 16th and Friday, February 17th, from 10:00 a.m. to 11:00 a.m. EST. Pearson will take booth visitors and listeners on an entertaining journey, while looking ahead at farm markets and exploring the latest technology and trends in agriculture.

Chris Neidert, North American Training and Development Manager at Trelleborg, stated: “We’re excited to bring the HF1000, our next generation transport tire, to the North American market. When it comes to more efficient agriculture operations, Trelleborg continues to be at the forefront, using the latest technology to design and develop new tire solutions for a sustainable future.”

 

About the National Farm Machinery Show:

The 57th National Farm Machinery Show offers the most complete selection of agricultural products, equipment and services available in the farming industry. Industry professionals from around the world gain knowledge and hands-on access to various technological advancements needed for the forthcoming farming season during the four-day exhibition.

 

Download the Press Kit